??
CAD model selection
107835 TMS-STPG-GY
HELP_VARIABLE
Company
Trelleborg Industrial Products
Description
TMS-STPG-GY - Cable Grommet small SEBS (grey)
Bill of material
107835 TMS-STPG-GY
Art.No.
Preview
Description
IP Protection
Material of the Membrane
SEBS
Material temperature range
-40 to +80 °C
N. of cable lead-throughs
Cable installation range 1 (Ø)
mm
Width
29.5 mm
Length
19 mm
Height
17 mm
Weight
g
Packaging unit weight
kg
Packing
Bulk packed
Packaging Unit
10
Delivery Unit
10
Customs Tariff Number
85472000
Preview - Generation
3D
Dimension
2D