??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
107466 MH-24 F 17-3
HELP_VARIABLE
Company
Trelleborg Industrial Products
Description
MH-24 F 17-3 - Cable Entry Plate IP66
Bill of material
107466 MH-24 F 17-3
Art.No.
107466
u
Description
MH-24 F 17-3 LIGHT GREY V-0
u
Cutout
B24 (Industrial connector)
IP Protection
IP66
Material of the Membrane
TPE
Material temperature range
-40 to +90 °C
Flammability classification
UL94-V0, self-extinguishing
Properties
halogen free
Properties
RoHS
N. of cable lead-throughs
17
Cable installation range 1 (Ø)
4 x 3 - 7 mm
Cable installation range 2 (Ø)
12 x 7 - 12 mm
Cable installation range 3 (Ø)
1 x 10 - 20 mm
Mounting type
Screw
Number of screw holes
4
Screw holes diameter (Ø)
4.5 mm
Width
154 mm
Length
56 mm
Height
19 mm
Weight
67 g
Packaging unit weight
7.1
u
kg
Packing
Bulk packed
u
Packaging Unit
100
u
Delivery Unit
100
u
Delivery time
from stock
u
Customs Tariff Number
39269097
Preview - Generation
3D
Dimension
2D