??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
100074 MC 2x8 67
HELP_VARIABLE
Company
Trelleborg Industrial Products
Description
MC 2x8 67 - Splitting Entry System IP55
Bill of material
100074 MC 2x8 67
Art.No.
100074
u
Description
MC 2x8-67 SPLITTING GROMMET UL94 V-0
u
Cutout
FL21 (C-opening)
IP Protection
IP55
Material of the Membrane
TPE
Material temperature range
-40 to +90 °C
Flammability classification
UL94-V0, self-extinguishing
u
Properties
-
u
Properties
RoHS
N. of cable lead-throughs
2
Cable installation range 1 (Ø)
2 x 8 - 67 mm
Mounting type
Screw
Number of screw holes
4
Screw holes diameter (Ø)
9.5
Width
222 mm
Length
92 mm
Height
75 mm
Weight
1086
u
g
Packaging unit weight
11.3
u
kg
Packing
Bulk packed
Packaging Unit
10
Delivery Unit
20
Delivery time
from stock
u
Customs Tariff Number
39269097
Preview - Generation
3D
Dimension
2D