??
CAD model selection
108424 RMC 17
HELP_VARIABLE
Company
Trelleborg Industrial Products
Description
RMC 17 - Gland Plate Multigates IP65-series
Bill of material
108424 RMC 17
Art.No.
Description
Cutout
FL21 (C-opening)
IP Protection
IP65
Material of the Membrane
TPE
Material temperature range
-40 to +90 °C
Flammability classification
Properties
halogen free
Properties
RoHS
N. of cable lead-throughs
17
Suited for cables with connector
Cable diameter (min.)
mm
Cable diameter (max.)
mm
Cable installation range 1 (Ø)
4 x 5 - 7 mm
Cable installation range 2 (Ø)
2 x 10 - 12 mm
Cable installation range 3 (Ø)
2 x 12 - 15 mm
Cable installation range 4 (Ø)
9 x 10 - 30 mm
Mounting type
Screw
Number of screw holes
4
Screw holes diameter (Ø)
9.5 mm
Width
220 mm
Length
88 mm
Height
26 mm
Packaging unit weight
kg
Packing
Packaging Unit
Delivery Unit
Delivery time
Customs Tariff Number
39269097
Preview - Generation
3D
Dimension
2D