??
CAD model selection
106748 MH-10
HELP_VARIABLE
Company
Trelleborg Industrial Products
Description
MH-10 - Cable Entry Plate IP55
Bill of material
106748 MH-10
Art.No.
Description
Cutout
B24 (Industrial connector)
IP Protection
IP55
Material of the Membrane
TPE
Material temperature range
-40 to +90 °C
Flammability classification
UL94-V0, self-extinguishing
Properties
halogen free
Properties
RoHS
N. of cable lead-throughs
10
Suited for cables with connector
No
Cable diameter (min.)
1 mm
Cable diameter (max.)
30 mm
Cable installation range 1 (Ø)
6 x 1 - 8 mm
Cable installation range 2 (Ø)
2 x 1 - 18 mm
Cable installation range 3 (Ø)
2 x 1 - 30
Mounting type
Screw
Number of screw holes
4
Screw holes diameter (Ø)
4.5 mm
Width
154 mm
Length
56 mm
Height
20 mm
Packaging unit weight
kg
Packing
Packaging Unit
Delivery Unit
Delivery time
on request
Customs Tariff Number
39269097
Preview - Generation
3D
Dimension
2D