??
CAD model selection
Discontinued product
Product discontinued since 1 Dec 2021.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
103589B MC 35/37
HELP_VARIABLE
Company
Trelleborg Industrial Products
Description
MC 35/37 - Gland Plate Multigates IP66/67-series
Bill of material
103589B MC 35/37
Art.No.
Description
Cutout
FL21 (C-opening)
IP Protection
IP67
Material of the Membrane
TPE
Material temperature range
-40 to +100 °C
Flammability classification
Properties
Properties
RoHS
N. of cable lead-throughs
37
Suited for cables with connector
Cable diameter (min.)
mm
Cable diameter (max.)
mm
Cable installation range 1 (Ø)
4 x 6 - 10 mm
Cable installation range 2 (Ø)
14 x 8 - 12 mm
Cable installation range 3 (Ø)
16 x 10 - 14 mm
Cable installation range 4 (Ø)
2 x 12 - 18 mm
Cable installation range 5 (Ø)
1 x 17 - 32 mm
Mounting type
Screw
Number of screw holes
4
Screw holes diameter (Ø)
9.5 mm
Width
222 mm
Length
92 mm
Height
43 mm
Depth 1
30 mm
Depth 2
23 mm
Packaging unit weight
kg
Packing
Packaging Unit
Delivery Unit
Delivery time
Customs Tariff Number
39269097
Preview - Generation
3D
Dimension
2D